??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Blanking plate for manifolds - base mounted valves (0)
Bill of material
TP-E520
Mod.
TP-E520
Size
10.5
A
66 mm
B
10.0 mm
C
6 mm
D
3.5 mm
Ø
2.1 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models