??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Blank jaw 5 mm shape cutting by customer - -
Bill of material
23801405
Order No.
23801405
height
20 mm
width
5 mm
Length
100 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models