??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Blank jaw 3 mm shape cutting by customer - -
Bill of material
23801403
Order No.
23801403
width
20 mm
height
3 mm
Length
100 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models