??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA93 - Sanitary grade pipeline accessories/butterfly valve/Pneumatic
Bill of material
BLA93-10
Code
BLA93
type
vertical
way of working
Single action
subject material
SUS304
Sealing ring material
EPDM
Valve body temperature resistance
-40~120°C
working pressure
0~1.0Mpa
Air supply pressure
0.5~0.8Mpa
Nominal size
Applicable pipe diameter
1‘’
A
22.1 mm
B
50.5 mm
D
25.4 mm
L
66.0 mm
H
227 mm
d
85 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models