??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA83 - Sanitary pipe fittings/butterfly valve/3A Standard
Bill of material
BLA83-10
Code
BLA83
type
Manual pull rod type
valve material
SUS304
seal ring material
EPDM
Nominal size
Applicable pipe diameter
1β€˜β€™
A
22.1 mm
B
50.5 mm
L
66 mm
L1
127 mm
H
77 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models