??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA81 - Sanitary grade pipeline accessories/ball valve/Manual • Three Piece All Inclusive
Bill of material
BLA81-5
Code
BLA81
Types of
Three piece all inclusive model
valve material
SUS304
Sealing ring material
PTFE
valve seat material
PTFE
Nominal size
Applicable pipe diameter
1/2‘’
Size annotation diagram
12.7 mm
D1
25.2 mm
D2
9.4 mm
L
90 mm
L1
130 mm
H
62 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models