??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA76_77 - Sanitary Pipe Fittings 3A Standard Clamp-on 90° Hose Fitting/Clip-on Hose Fitting
Bill of material
BLA76-5
code
type
material
SUS304
Nominal size
Suitable pipe diameter
1/2″
D
25.2
A
9.7
B
12.7
L
H
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models