??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA59_60 - Sanitary pipe fittings·Welded long tee
Bill of material
BLA59-10
Code
Type
Welded Long Tee
Material
Nominal size
Pipe diameter
1 "
D
25.4
L
95.2
L1
47.6
T
1.65
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models