??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA57_58 - Sanitary pipe fittings, Clip-on 90° short elbow
Bill of material
BLA57-10
Code
Type
Clip-on 90° short elbow
Material
Nominal size
Applicable Pipe Diameter
1 "
∅D
25.40
L
50.80
T
1.65
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models