??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA53_54 - Sanitary pipe fittings, welded 90° long elbow
Bill of material
BLA53-10
Code
Type
Welded 90° long elbow
Material
Nominal size
Applicable Pipe Diameter
1 "
∅D
25.40
L
52.40
T
1.65
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models