??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA51_52 - Sanitary pipe fittings, welded 90° short elbow
Bill of material
BLA51-5
Code
Type
Welded 90° short elbow
Material
Nominal size
Applicable Pipe Diameter
1/2 "
∅D
12.70
L
19.05
T
1.65
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models