??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BLA, BLBA - Paper Base Bakelite Plates
Bill of material
BLA-20-20-2
Part No.
BLA-20-20-2
Type Selection
Standard Type
Material
Bakelite Paper
Color
Ambient Operation Temperature (degree Celsius)
-50~100
Finish Symbol Selection
T Selection (0.1mm Increment for 6F and 2F)
mm
T Dimension Tolerance Selection
mm
A B Dimension Tolerance Selection
mm
A Selection
mm
Enter value for A
A Selection
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B Selection
mm
B Tolerance
+/-0.5 mm
CRA (Corner Radius)
R for CRA 5mm Increment
mm
CRB (Corner Radius)
R for CRB 5mm Increment
mm
CRC (Corner Radius)
R for CRC 5mm Increment
mm
CRD (Corner Radius)
R for CRD 5mm Increment
mm
CCA Corner Cut
CCA 5mm Increment
mm
CCB Corner Cut
CCB 5mm Increment
mm
CCC Corner Cut
CCC 5mm Increment
mm
CCD Corner Cut
CCD 5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models