??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BLA_ _, BLBA_ _, PAA_ _, PABA_ _, MCA_ _, MCAW_ _, PKA_ _ - Precision Resin Plates - Upper-Lower Surface Milling/6-Surfaces Milling - Standard Type
Bill of material
BLAVP-20-20-5
Part No.
BLAVP-20-20-5
Type Selection
Standard Type
Material
Color
Ambient Operating Temperature (deg Celsius)
-50~100
Finish Method
Thickness Tolerance
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B 1mm Increment
mm
B Tolerance
+/-0.5 mm
T Selection
mm
CRA (Corner Radius)
R for CRA 5mm Increment
mm
CRB (Corner Radius)
R for CRB 5mm Increment
mm
CRC (Corner Radius)
R for CRC 5mm Increment
mm
CRD (Corner Radius)
R for CRD 5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models