您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF GAC 50 F
SKF
Bearings units and housings
Plain bearings
Spherical plain bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/plain_bearings/spherical_plain_bearings/bla_001.prj},{NB=SKF_GAC 50 F},{DESIGNATION=GAC 50 F},{DD=50.000},{D=80.000},{T=20.000},{B=20.000},{C=19.000},{I=3.000},{DK=74.000},{R12=1.000},{S=4.300},{LOAD1=58.500},{LOAD2=93.000},{MASS=0.460},{PPATH=parts/bla_001_asmtpl.prj},{R34=0.300},{R1X=1},{LOAD3=50},{LOAD4=80},{KM=480},{DDBMAX=67},{ALPHA=1.6},{R2X=0.3},{R1=1},{DAMIN=60},{DDAMAX=56},{DBMIN=74.5},{RAMAX=1},{R2=0.3},{D1=59.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
SKF
Description
BLA_001 - Angular contact spherical plain bearings
Bill of material
SKF_GAC 50 F
Bearing designation
GAC 50 F
GAC 50 F
d - Bore diameter
50.000
50.000
mm
D - Outer diameter
80.000
80.000
mm
T - Overall width
20.000
20.000
mm
α - Angle of tilt
3.000
3.000
°
C - Basic load ratings - Dynamic
58.500
58.500
kN
C0 - Basic load ratings - Static
93.000
93.000
kN
Outer ring inner diametar
59.400
59.400
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型