??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BL-0460T
Bill of material
BL-0460T
Part Number
BL-0460T
Description
Autotransformer for Lighting Applications, 460VA Power, 480V/347V Input, 277V Output
Mounting
Chassis Mount
Power
460 VA
Input
480V/347V V
Output
277V V
Frequency
50/65 Hz
Weight
7.2 (3.265865064) lbs (kg)
Width
3.8 (96.52) INCH (mm)
Height
3.35 (85.09) INCH (mm)
Length
3.31 (84.074) INCH (mm)
Previews
3D
2D
Download CAD models