??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BL-0275U
Bill of material
BL-0275U
Part Number
BL-0275U
Description
Autotransformer for Lighting Applications, 275VA Power, 120V Input, 277V Output
Mounting
Chassis Mount
Power
275 VA
Input
120V V
Output
277V V
Frequency
50/64 Hz
Weight
7 (3.17514659) lbs (kg)
Width
3.8 (96.52) INCH (mm)
Height
3.35 (85.09) INCH (mm)
Length
2.95 (74.93) INCH (mm)
Previews
3D
2D
Download CAD models