??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BL-0245T
Bill of material
BL-0245T
Part Number
BL-0245T
Description
Autotransformer for Lighting Applications, 245VA Power, 480V/347V Input, 277/240V Output
Mounting
Chassis Mount
Power
245 VA
Input
480V/347V V
Output
277/240V V
Frequency
50/63 Hz
Weight
5.3 (2.404039561) lbs (kg)
Width
3.39 (86.106) INCH (mm)
Height
2.93 (74.422) INCH (mm)
Length
3.14 (79.756) INCH (mm)
Previews
3D
2D
Download CAD models