??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BL-0240L
Bill of material
BL-0240L
Part Number
BL-0240L
Description
Autotransformer for Lighting Applications, 240VA Power, 347V Input, 240V Output
Mounting
Chassis Mount
Power
240 VA
Input
347V V
Output
240V V
Frequency
50/62 Hz
Weight
2.7 (1.224699399) lbs (kg)
Width
1.68 (42.672) INCH (mm)
Height
1.36 (34.544) INCH (mm)
Length
6.38 (162.052) INCH (mm)
Previews
3D
2D
Download CAD models