??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BL-0100M
Bill of material
BL-0100M
Part Number
BL-0100M
Description
Autotransformer for Lighting Applications, 100VA Power, 347V Input, 240V Output
Mounting
Chassis Mount
Power
100 VA
Input
347V V
Output
240V V
Frequency
50/61 Hz
Weight
1.25 (0.5669904625) lbs (kg)
Width
1.68 (42.672) INCH (mm)
Height
1.36 (34.544) INCH (mm)
Length
3.35 (85.09) INCH (mm)
Previews
3D
2D
Download CAD models