??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKR41_72 - Engineering Plastic Bearing - Arc Type
Bill of material
BKR51-D19
Code
Type
Arc Type
Type
Bearing Material(Gb)
Bearing Material(Equivalent)
Lining material
Polyacetal
Shaft Material
D
mm
d
6 mm
R
5 mm
B
6 mm
M
6 mm
L
8 mm
V
1 mm
Hexagonal Hole
2.5 mm
Using bearings
BAF696ZZ
Allowable Load
78.0 N
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models