??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKR03_06 - Engineering plastic bearing - cylindrical type
Bill of material
BKR04-D13
Code
Type
Cylindrical type with retaining ring
Type
Bearing material (international)
Bearing material (equivalent)
Lining material
monomer casting nylon
Color
Blue
Shaft material
D
mm
d
4 mm
Hexagon Hole
8 mm
M
4 mm
L
5 mm
V
1 mm
Hexagonal hole
1.5 mm
Retaining ring model
TBP22-10 N
Using bearings
L-1040ZZ
Allowable load
29 N
weblink
Website Connection
Previews
3D
Dimension
2D
Download CAD models