??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKR01_32 - Engineering Plastic Bearing - Cylindrical Type
Bill of material
BKR12-D13
Code
Type
Cylindrical Type
Type
Bearing Material(Gb)
Bearing Material(Equivalent)
Lining material
Shaft Material
D
mm
d
4 mm
B
5 mm
M
4 mm
L
5 mm
V
1 mm
Hexagonal Hole
1.5 mm
Using bearings
L-1040ZZ
Allowable Load
29.0 N
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models