??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bkj73 - Precision Lock Nuts Round Axial Locking/Belly Locking
Bill of material
BKJ73-M12-1.5
Code
BKJ73
Type
Ventral Locking Type
National standard
45
Equivalence
S45C
Heat Treatment
28~32HRC
Surface Treatment
Black Oxide
Nominal size
Pitch
mm
D
30 mm
H
14 mm
d
25 mm
t
2.0 mm
n-g
3-4
N-M
3-M6
Tightening torque (NM)
8
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models