??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKJ56_57 - Lock nut/Anti loosening washer/Circular
Bill of material
BKJ56-M10-0.75
Code
type
Circular
type
Anti loosening washer
method of sales
singleton
Lock nut material
---
Surface treatment of lock nut
---
Anti-loosening washer material
Anti-loosening washer surface treatment
Nominal size
mm
Pitch
0.75 mm
D
18 mm
d
13 mm
H
4 mm
g
3 mm
t
2.0 mm
d1
10.0 mm
K
8.5 mm
E
3 mm
F
3 mm
T
1.0 mm
V
2.0 mm
D1
21 mm
D2
13 mm
Number of teeth
9
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models