??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKJ52_62 - Lock nut, round, anti-loosening washer
Bill of material
BKJ52-M10-0.75
Code
Type
Round lock nut + anti-loosening washer
Sales Mode
Kit
Lock nut material
Lock Nut Surface Treatment
Anti-Loose Washer Material
Anti-Loosening Washer Surface Treatment
Nominal size
mm
Pitch
0.75 mm
D
18 mm
d
13 mm
H
4 mm
g
3 mm
t
2.0 mm
d1
10.0 mm
K
8.5 mm
E
3 mm
F
3 mm
T
1.0 mm
V
2.0 mm
D1
21 mm
D2
13 mm
Number of teeth
9
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models