??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKJ03_04 - Precision lock nut import type U type
Bill of material
BKJ03-M10-0.75
Code
Type
U type/import type
Chinese Standard
Equivalence
Nominal size
Pitch
0.75 mm
D Size
mm
D Tolerance
0/-0.5 mm
D Size
mm
D Tolerance
0/-0.5 mm
H Size
mm
H Tolerance
±0.3 mm
B
mm
g Size
3 mm
g Tolerance
±0.2 mm
t
mm
E Size
mm
E Tolerance
0/-0.5 mm
Weight
g
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models