??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKJ01_02 - Fasten The Screw Nut
Bill of material
BKJ01-M10-0.75
Code
Type
U Type Standard Type
material(National standard)
Materia(Correspond)
Surface Treatment
-
Nominal size
Pitch
0.75
D
18 mm
d
13.0 mm
h
4 mm
H
5.2 mm
g
3 mm
t
2.0 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models