??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKF01 - Precision Lock Nut
Bill of material
BKF01-M10-0.75
Code
BKF01
Type
Round, ventral locking type
National standard material
45
Quite material
S45C
Heat treatment
28¡«32HRC
Surface Treatment
Phosphating
Nominal size
mm
Pitch
0.75 mm
D1-Air Source Treatment Element
21 mm
D Minimum Unit 0.5
28 mm
d
23 mm
D2-Cylinder
11 mm
Minimum Unit 0.1
14 mm
g
4 mm
T Minimum Unit 0.1
2.5 mm
M selection
26 mm
m
M5 mm
Tightening torque
4.5 N
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models