??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKE01 - Precision Lock Nut, Radial Lock Type
Bill of material
BKE01-M6-0.5
Code
Type
Radial lock type
Type
Round shape
National standard material
45
Quite material
S45C
Heat Treatment
28¡«32HRC
Surface Treatment
Black Oxide
Nominal size
mm
Pitch
mm
D
16 mm
H
8 mm
g
3 mm
t
mm
d
mm
n-m
2-M4 mm
Tightening Torque
3.5
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models