??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bkb01 - Precision lock nut round type normal lock type
Bill of material
BKB01-M10-0.75
Code
BKB01
Type
Round type/Normal locking type
National standard
45
Equivalence
S45C
Heat Treatment
28~32HRC
Surface Treatment
Black Oxide
Nominal size
Pitch
0.75 mm
D
18 mm
H
4 mm
g
3 mm
t
2.0 mm
d
13.5 mm
Web Links
Web Links mm
Previews
3D
Dimension
2D
Download CAD models