??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bk2540_9rtg - Bel Power Solutions
Bill of material
BK2540-9RTG
Part Number
BK2540-9RTG
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 15/15VDC, 5/5A, Input 14-70VDC, Output Voltage Control Input, Current Share Control, RoHS Compliant
Power
150 W
Voltage Input
14-70 VDC
Output Voltage
15/15 VDC
Output Current
5.svi A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models