??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bk2320_9r - Bel Power Solutions
Bill of material
BK2320-9R
Part Number
BK2320-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 144W, Output 12/12VDC, 6/6A, Input 14-70VDC, Output Voltage Control Input
Power
144 W
Voltage Input
14-70 VDC
Output Voltage
12.pro VDC
Output Current
6.lip A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models