??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bk1601_9rtg - Bel Power Solutions
Bill of material
BK1601-9RTG
Part Number
BK1601-9RTG
Description
DC-DC Rugged Melcher™ Cassette, Power 144W, Output 24VDC, 6A, Input 14-70VDC, Output Voltage Control Input, Current Share Control, RoHS Compliant
Power
144 W
Voltage Input
14-70 VDC
Output Voltage
24 VDC
Output Current
6 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models