??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bk1501_9r - Bel Power Solutions
Bill of material
BK1501-9R
Part Number
BK1501-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 15VDC, 10A, Input 14-70VDC, Output Voltage Control Input
Power
150 W
Voltage Input
14-70 VDC
Output Voltage
15 VDC
Output Current
10 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models