??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bk1001_9r - Bel Power Solutions
Bill of material
BK1001-9R
Part Number
BK1001-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 128W, Output 5.1VDC, 25A, Input 14-70VDC, Output Voltage Control Input
Power
128 W
Voltage Input
14-70 VDC
Output Voltage
5,1 VDC
Output Current
25 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models