??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ASOH
Description
BK, Metric cock
Bill of material
BK-1022
Order number
Type of angle
Type of lever
Type of color
Type of cap
Position of handle
Diameter
6 mm
Thread (G)
Thread (G)
L1
25 mm
L
50 mm
H
29 mm
Previews
3D
Dimension
2D
Download CAD models