??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BJH01_06 - Bearing with seat/Short flange type/Backward combined radial bearing
Bill of material
BJH01-7002-N
Code
Types of
Combination
Bearing material
SUJ2
Fixed seat/Cover/Inner ring fixing ring Material
Fixed seat/Cover/Inner ring fixing ring Surface treatment
Screw material for cover fixing
Surface treatment of screws for cover plate fixing
Bearing Type
Cover selection
L
29 mm
d
15 mm
D
32 mm
D tolerance
+0.025/0
B
9 mm
b1
20 mm
H
75 mm
D2
48 mm
T
12 mm
dh
28 mm
D1
50 mm
D1g6
-0.009/-0.025
P.C.D
62 mm
d1
11 mm
d2
6.7 mm
H1
6.5 mm
T1
6 mm
T2
8 mm
p.c.d
40 mm
d3
6.5 mm
d4
3.5 mm
t2
3.1 mm
d5
21 mm
S1
32 mm
S2
22 mm
St
5.0 mm
Attachment oil seal
XUE01-20-32-5
Ra
24 mm
Rb
20 mm
Rt
3.2 mm
r
0.4 mm
Accessory O-ring
XTC01-20
Cover fixing bolt
M3-8
Outer diameter of fixed collar
20 mm
Inner diameter of fixed collar
15 mm
Thickness of fixed collar
8.5
website
Website link
Previews
3D
Wymiar
2D
Pobierz modele CAD