??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BJF93_94 - Bearing with seat/Guide flange type/Backward combined radial bearing + deep groove ball bearing
Bill of material
BJF93-7002-N-L60
code
type1
zuhexing
xxzcsgqzcmaterial
SUJ2
gdznqytzhgbthmaterial
S45C
gdznqytzhgbthSurface Preparation
gbgdylsmaterial
gbgdylsSurface Preparation
zhouchengxinghao
gbxz
L
mm
S
10
d
15 mm
D
32 mm
H7
+0.025/0
B
9 mm
b1
13 mm
b2
20 mm
Sshengougztype
6002ZZ
H
75 mm
D2
48 mm
T
12 mm
dh
28 mm
E
18 mm
D1
50 mm
D1g6
-0.009/-0.025
P.C.D
62 mm
d1
11 mm
d2
6.5 mm
H1
6.5 mm
D2 for cover
48
T1
6 mm
T2
8 mm
p.c.d
40 mm
d3
6.5 mm
d4
3.5 mm
t2
3.1 mm
d5
21 mm
S1
32 mm
S2
22 mm
St
5.0 mm
fujianyoufeng
XUE01-20-32-5
Ra
24 mm
Rb
20 mm
Rt
3.2 mm
r
0.4 mm
fujianOxingquan
XTC01-20
gaibangudingyongls
M3-8
nqytzhdw
20 mm
nqytzhdn
15 mm
cdV
28
gdyzhdw
20 mm
gdyzhdn
15 mm
changdu
8.5 mm
Second outer diameter of fixing collar
20
Second inner diameter of fixing collar
15
Length of fixing collar II
9.5
web link
webxxx
Previews
3D
Dimension
2D
Download CAD models