??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79_9br - Cinch Connectivity Solutions
Bill of material
BJ79-9BR
Part Number
BJ79-9BR
Description
TRB Bulkhead Cable Jack, Wrench Crimp, Straight, Bend Relief Spring, 3-lug, For TWC-78-2 Cable
Termination Style
Cable
Termination Type
Wrench Crimp
Type
TRB
Gender
Jack
Body Style
Straight
Mounting Style
Bulkhead Mount
Cable Type
TWC-78-2, TWC-124-2
Max Frequency
500 MHz
Previews
3D
2D
Сваляне на CAD модели