??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79_60 - Cinch Connectivity Solutions
Bill of material
BJ79-60
Part Number
BJ79-60
Description
TRB Bulkhead Cable Jack, Wrench Crimp, Straight, 3-lug, For GC875LNI Cable
Termination Style
Cable
Termination Type
Wrench Crimp
Type
TRB
Gender
Jack
Body Style
Straight
Mounting Style
Bulkhead Mount
Cable Type
M17/177, 380-10045
Max Frequency
500 MHz
Previews
3D
2D
Stáhnout CAD model