??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BJ74-47
Bill of material
BJ74-47
Part Number
BJ74-47
Description
TRB Bulkhead Jack, Insulated, Wrench Crimp, Straight, 3-lug, For M17/176-00002 Cable
Type
TRB
Termination Style
Cable
Cable Type
M17/176-00002
Termination Type
Wrench Crimp
Body Style
Straight
Gender
Jack
Mounting Style
Bulkhead Mount
Max Frequency
0,5 GHz
Body Plating
Nickel
Contact Plating
Gold
Previews
3D
2D
Download CAD models