??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
BJ64 - Locating pin small head flat head type internal thread type P size fixed type
Bill of material
BJ64NK-D6-P4
CNSORDERNO
Serial code
Texture of material
Heat treatment
Hardness
Surface Treatment
-
D
mm
g6 tolerance
-0.004/-0.012
P
mm
L
10 mm
H
3 mm
M
M3
V
5 mm
C
0.5 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models