??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
BJ62 - Locating pin large head cone angle type non-magnetic type external thread typ
Bill of material
BJ62YW-Y-D3-P3.5-L2-H1
CNSORDERNO
Serial code
Texture of material
A2017
Shape
surface treatment
Natural Color Anodizing
D
mm
m6 tolerance
-0.002/-0.008
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
m
2 mm
W
1.5 mm
M
3
Recommended tightening torque
5.00
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models