??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
BJ61 - Locating pin large head cone angle type non-magnetic type internal thread type
Bill of material
BJ61YW-Y-D6-P6.5-L6-H2
CNSORDERNO
Serial code
Texture of material
A2017
Shape
surface treatment
Natural Color Anodizing
D
mm
m6 tolerance
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
m
3.0 mm
W
3.0 mm
V
5 mm
Modulus
M3
Recommended tightening torque
6.25
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models