??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BJ51B - Locating pin resin big head type p.l.h size designation type
Bill of material
BJ51BF-A-A-M-D4-P4.5-L4-H2-A30
CNSORDERNO
Serial code
Shape
Front end shape
Texture of material
DGC
D
mm
D tolerance
+0.012/+0.004
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
Select angle
C
1.0 mm
E
3 mm
V
1 mm
M
0
F
0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models