??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
BJ47J - Locating pin large head cone angle bolt fixed type simple type compact type
Bill of material
BJ47JK-Y-D10-P11-L5-H3
CNSORDERNO
Serial code
Texture of material
Heat treatment
Hardness
surface treatment
-
Coating hardness
-
shape
D
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
C
0.5 mm
m
2 mm
W
4.0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models