??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BJ47B - Locating pin large head cone angle bolt fixed type standard type P.L.H size designated type
Bill of material
BJ47BS-Y-D10-P14-L5-H4
CNSORDERNO
Serial code
Texture of material
Heat treatment
Hardness
surface treatment
Coating hardness
shape
D
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
C
0.5 mm
m
4 mm
W
4.0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models