??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
HEFA
Description
BJ40_41 - Locating pin front end shape selection type standard type
Bill of material
BJ41YA-YR-D2-P2.5-H2-R2-L2
CNSORDERNO
Serial code
shape
DGC
Texture of material
Heat treatment
Hardness
surface treatment
Coating hardness
QD Shape
D
mm
D tolerance
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
R
mm
G
mm
L
mm
Enter value for L
mm
cm
inch
ft
C
0.5 mm
V
0 mm
W
1.2 mm
Increase wrench hole
Increase wrench hole
Add 2 planes
AF machining dimensions
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models