??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HEFA
Description
BJ28_29_30_31 - Locating pin large head taper angle type external thread
Bill of material
BJ30WK-Y-D3-P3.5-L2-H1
CNSORDERNO
Serial code
tpye
Texture of material
Heat treatment
Hardness
surface treatment
Coating hardness
shape
D
mm
g6 tolerance
-0.002/-0.008
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
ML
mm
M
3
m
2 mm
W
1.5 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models