??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj24 - Cinch Connectivity Solutions
Bill of material
BJ24
Part Number
BJ24
Description
BNC Bulkhead Jack, 50 Ohm, Straight, Feed-Through
Termination Style
Receptacle
Type
BNC
Gender
Jack
Body Style
Straight
Mounting Style
Feedthru
Max Frequency
3 GHz
Previews
3D
2D
Download CAD models